IESNA:LM-63-2002
[TEST]P1197465
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1A-827-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 2700K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3885
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
569.6 583.2 590.6 584 561.8 516.6 480.5 479.5 497.6 522.8
560.5 610.8 676.4 765.8 866 962.5 1062.3 1170.7 1292.1 1397.1
1447.6 1421.2 1322.9 1143.7 836.6 535.4 366.5 266.3 194.2 143.9
104.1 79.6 63.9 47 26.8 9.5 0
569.6 586.5 594.1 587.9 566.1 521.1 484.5 481.2 498.3 522.4
558.5 607.5 670.4 756.6 858.6 956.1 1057.3 1167 1289.9 1398.9
1457.3 1439.5 1348.6 1185.6 892.6 570 388.8 283.2 206.1 152.1
110.3 84.3 67 52.2 30.3 12.4 0
569.6 585.5 593.7 589.2 570.4 530.4 491.5 485.5 500.7 524.9
557.8 605.3 667.1 747.7 849.1 960.7 1058 1154.6 1278.3 1397.5
1471.5 1478.3 1412.9 1243.3 964.4 636 449.2 334.8 249.4 181.2
131.7 98.3 74.6 63.1 38.1 13.4 0
569.6 584.4 594.5 594.1 582.2 553.3 515 496.6 503 522.8
553.1 594.3 648.1 716.6 801.1 895.9 996.1 1099.8 1215.5 1344.5
1455 1504.7 1476.6 1372.1 1156.1 816.6 550.6 423.6 334.8 259.7
198.7 145.5 102.5 71.9 51.5 20.2 0
569.6 584.4 597.2 602.4 596.8 580.1 549.8 523.4 518.3 530.2
554.5 590.6 634.7 692 763.4 847.3 939.4 1036.1 1142.5 1268.8
1408 1522.8 1569.2 1528 1383.7 1078.2 697 454.1 349.4 282.8
226.4 181.2 138.9 99.4 63.5 27.6 0
569.6 583 597.8 609.8 614.3 611 596.8 574.5 557.6 556.2
569.6 597.2 635.8 684 744.8 820.3 909.1 1007.9 1110.7 1222.3
1360.6 1512.9 1641.2 1703.2 1670 1499.9 1116.5 660.7 367.6 248.2
189 141.8 106.2 73.2 44.7 18.6 0
569.6 582.8 598.5 615.4 629.2 638.6 642.2 638.4 629 623
629.6 649.8 680.3 719.7 772.9 842.5 927.1 1024.4 1133 1248.9
1365.7 1499.1 1659.3 1846.1 2005 2053.7 1923.4 1492.5 904.2 447.5
223.3 138.5 90.3 55 31.5 12.2 0
569.6 580.7 597.2 617.6 638 657.2 678.2 698.8 716 731
748.1 768.7 796.1 834.1 887.1 958.2 1047.4 1150.5 1264.3 1383.1
1497.7 1611.5 1737.6 1912.7 2181.5 2517.5 2769.4 2757.9 2344.3 1703.8
995.7 458.1 184.9 93.4 41.4 12 0
569.6 579.1 593.9 614.5 637.4 663.6 694.5 730 769.8 814.1
866.7 925.2 986.4 1052.8 1130.5 1226.4 1336.3 1454.2 1572.7 1683
1788.1 1887.1 1983.6 2085.8 2231.2 2477.5 2868.8 3249.1 3240.9 2784.9
1942.5 921.1 291.1 110.7 51.5 16.9 0
569.6 576.4 590.6 609.8 632.9 660.3 692.7 729.8 769.8 817.4
873.5 936.9 1005.4 1083.1 1178.6 1297.3 1438.5 1599.3 1750.6 1892.9
2026.2 2146.6 2252.6 2365.8 2512.3 2752.7 3133.7 3526.2 3630.5 3283.7
2309.9 925.6 246.3 95.2 42.3 12.6 0
569.6 575.8 589.2 607.5 629 653.5 684.4 719.5 758.6 803.4
855.9 914.7 977.1 1046.8 1131.3 1237.3 1364.7 1504.5 1644.9 1779.5
1908.5 2030.6 2146 2266.8 2424.1 2659.9 3063.2 3416.5 3499.2 3178.4
2328.5 977.6 258.5 96.1 37.7 10.5 0
569.6 573.7 585.3 601.7 620.9 643 670.2 700.9 733.9 771.6
814.7 862.5 910.6 962.5 1025.4 1103.1 1198.3 1304.1 1411.9 1519.1
1624.2 1721.8 1814.1 1914.7 2054.1 2285.6 2627.8 2916.4 2900.5 2576.2
1892.7 797.8 212.1 80.8 31.1 8 0
569.6 572.7 582 596 612.1 630.4 652.7 676.2 700.1 725.6
754.3 784.2 811.4 834.9 860.1 891.4 932.2 981.5 1035.1 1092.6
1153 1213.8 1274.6 1347.8 1462.6 1676.8 1974.5 2161.3 2025.6 1694.5
1202.9 504.7 139.2 54.8 23.5 7 0
569.6 568.6 572.3 579.3 586.5 593.9 599.9 600.9 593.5 575.8
547.9 510.8 465.9 418.7 372.5 335.6 308.6 291.5 285.5 289.2
302.8 318.1 324.1 317.5 303.2 280.4 237.3 179.6 137.1 110.9
88.6 69.5 53 37.7 23.3 8.7 0
569.6 563 559.9 557.6 554.1 546.1 528.6 499.7 458.9 416
379.9 351.3 329.6 311.7 297.5 287.4 279.5 274.2 270.3 267
260.4 249.4 234.4 215.2 191.5 168 149.7 134.4 119.4 104.1
88.6 73.6 57.9 40.8 24.5 8.2 0
569.6 557.2 546.9 534.5 518.5 493.9 462 430.6 404.9 383.8
365.7 349.8 336 322.8 309.8 297.7 287.8 279.5 271.9 262.4
249.4 233.2 217.9 205.5 193.8 180 164.5 148.6 134.6 120.4
102.7 85.3 67 48.4 28.2 13 0
569.6 551.7 532.9 511.2 485.1 455.8 433.3 418.9 407.1 394.4
379.9 365.1 350.5 336.2 321.4 305.3 289.4 275.6 264.1 253.6
244.3 236.2 229.2 221.2 209.2 191.5 174.2 160.2 146.4 131.9
116.9 100.4 82.9 63.5 42.1 22.5 0
569.6 549.8 523 493.9 464.7 441.8 430.9 426.7 421.2 410.9
396.4 378.7 360.1 342 323.2 303 283 265.7 253.2 245.1
238.1 232.3 227 212.5 194.4 185.7 176.5 166.6 154.6 141.8
127.8 114 99.2 78.5 59.4 34 0
569.6 545.9 513.9 480.7 453.3 438.5 436.2 438.3 436 425.3
408.4 388 364.3 343.9 321.6 302.6 286.5 269.6 254.2 240.6
230.1 223.1 209.9 193.6 186.6 177.9 168.6 158.9 148.6 137.3
124.9 115 98.7 81 61.4 35.3 0
569.6 543.2 507.3 471.9 447.8 438.7 441.8 446.7 445.3 435
416.2 392.1 365.5 338.1 314.8 303.2 289.6 269.2 245.5 227.8
216.5 209.7 193.8 184.3 176.5 167.6 157.9 147.6 136.5 124.9
113.6 105.1 88 70.3 53 32.4 0
569.6 541.8 501.1 466.1 444.7 438.9 444.5 450.4 450 439.7
420.5 395.4 366.1 334.2 306.7 293.8 275.2 250.3 228.4 215
205.5 198.5 184.7 177.5 168.8 160.2 150.1 140 129.3 117.9
108.6 111.3 82.3 60.8 44.9 18.8 0
569.6 543.4 503.6 467.3 445.5 439.3 444.3 451.3 451.3 441
421.8 396.6 367.6 335.4 307.2 294.4 275.6 250.1 229 215
204.7 198.7 183.9 176.9 168.4 160.2 150.5 140.2 129.9 117.9
107.2 101 76.5 60.8 46.4 26.8 0
